Knowledge Search
Download document () of 20

CHPV141U

Fuse-holder, high speed, 32 A, DC 1500 V, 14 x 51 mm, 1P, IEC, UL

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses holder
Catalog Number
CHPV141U
UPC
051712685252
EAN
5027590497299
Product Length/Depth
76 mm
Product Height
92 mm
Product Width
27 mm
Product Weight
113.1666667 g
Compliances
CE

Electrical rating

Amperage Rating
50 A
Voltage rating
1500 V

Product specifications

Application
PV-A14F fuse-links
Fuse size
14 x 51 mm

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877