
Eaton Bussmann series photovoltaic fuses, 32A, 30 kAIC, Non Indicating, Fuse
Product Name |
Eaton Bussmann series photovoltaic fuses
|
Catalog Number |
PV-32A14F
|
Model Code |
32A 1000V DC SOLAR FERRULE FUSE
|
UPC |
051712377225
|
EAN |
5027590506052
|
Product Length/Depth |
51 mm
|
Product Height |
15 mm
|
Product Width |
15 mm
|
Product Weight |
21.5 g
|
Certifications |
UL Listed
IEC Rated CCC pending |
Amperage Rating |
32 A
|
Voltage rating |
1000 Vdc
|
Interrupt rating |
10 kAIC
30 kAIC |
Class |
Class gPV
|
Pre arc (I2T) |
120
|
Watt losses |
6.2 W
|
Application |
Photovoltaic strings
|
Fuse type |
PV-A14F
|
Fuse indicator |
Other
|
Fuse size |
14 x 51 mm
|
Suitable for |
CHPV14 Modular fuse holder
|