Download document () of 20

CM32FCW

Fuse accessory, Fuse-holder, low voltage, 32 A, AC 690 V, BS88/A1, 1P, BS, white, fuse-link NITD

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
CM32FCW
UPC
051712669351
EAN
5027590497480
Product Length/Depth
60 mm
Product Height
94 mm
Product Width
25 mm
Product Weight
134.3 g
Compliances
Contact factory

Product specifications

Amperage Rating
32 A
Connection type
Screwed terminal
Features
Halogen free
Number of poles
Single-pole
Voltage rating at AC
690 V a.c.
Fuse type
NITD
NIT
Accessories
32BSC, 32CMLC, 32LSCC, NI
Color
White
Bus-mounting type
Yes
Connection
Front Connected
Construction size
Other
Mounting method
DIN rail
Voltage rating
660 V
Type
fuse accessory
Application
general industrial applications
Model
Camaster

Export product specification