Eaton Bussmann series low voltage british standard fuse, 20A, AC 550 V, DC 250 V, V88/A1, 14 x 56 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
NIT20
|
| UPC |
051712392471
|
| EAN |
5027590503945
|
| Product Length/Depth |
56 mm
|
| Product Height |
15 mm
|
| Product Width |
15 mm
|
| Product Weight |
15.9 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269-2
BS88 |