Download document () of 20

RS20HGN

Fuse accessory, Fuse-holder, low voltage, 20 A, AC 690 V, BS88/A1, 1P, BS, front connected, green, fuse-links NITD NIT

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RS20HGN
UPC
051712418843
EAN
5027590506809
Product Length/Depth
55 mm
Product Height
79 mm
Product Width
27 mm
Product Weight
142.2 g
Compliances
Contact factory

Product specifications

Amperage Rating
20 A
Connection type
Screwed terminal
Features
Halogen free
Number of poles
Single-pole
Voltage rating at AC
660-690 V a.c.
Voltage rating at DC
460 V d.c.
Fuse type
NITD
NIT
Accessories
RS20LOCK, RS20RED
Color
Green
Bus-mounting type
No
Connection
Front Connected
Construction size
Other
Mounting method
Screw-on
Voltage rating
690 V
Type
fuse accessory
Application
general industrial applications
Model
Red Spot

Export product specification