Download document () of 20

E1017-1608

Eaton Crouse-Hinds series Cam-Lok J Series E1017 threaded stud receptacle, Up to 690A continuous, 350-750 kcmil, Green, Male, Rubber, 1/2"-13, 90° angle, 600 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok J Series E1017 threaded stud receptacle
Catalog Number
E1017-1608
UPC
662275132673
Product Length/Depth
5.88 in
Product Height
4.5 in
Product Width
4.5 in
Product Weight
3.34 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R
Amperage Rating
Up to 690A Continuous
Voltage rating
600 Vac/dc
Cable size
350-750 kcmil
Gender
Male
Material
Rubber
Receptacle threaded stud size
1/2"-13
Shape
90° angle
Color
Green

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.