Download document () of 20
We make what matters work*

ELFHSRC

Eaton Eluxa low frequency sounder strobe, ceiling, red, FIRE, 110/177 cd, 24V, indoor

General specifications

Product Name
Eaton Eluxa low frequency sounder and sounder strobe
Catalog Number
ELFHSRC
UPC
786697009785
Product Height
3.52 in
Product Diameter
6.3 in
Product Weight
1.2 lb
Warranty
3 year
Compliances
Not Applicable

Product specifications

Type
Sounder strobe
Compliance and standards
UL
ULC
FCC
RoHS
Mounting Method
Ceiling
Housing color
Red
Lens color
Clear
Lens material
Lexan
Lamp type
LED
Current draw (DC)
  • 0.164
  • 0.256
Voltage
24 V
Lettering
FIRE
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
110 cd
177 cd
520 Hz modes of operation
Continuous
T3 (fire)
T3/T4 Sync Control
Application
Sleeping areas

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.