Eaton Eluxa low frequency sounder strobe, wall, white, CO, 110/177 cd, 24V, indoor
Product Name |
Eaton Eluxa low frequency sounder and sounder strobe
|
Catalog Number |
ELFHSW-CO
|
UPC |
786697010729
|
Product Length/Depth |
6.35 in
|
Product Height |
2.63 in
|
Product Width |
4.56 in
|
Product Weight |
1.2 lb
|
Compliances |
Not Applicable
|
Type |
Sounder strobe
|
Compliance and standards |
UL
ULC FCC RoHS |
Mounting Method |
Wall
|
Housing color |
White
|
Lens color |
Clear
|
Lens material |
Lexan
|
Lamp type |
LED
|
Current draw (DC) |
|
Voltage |
24 V
|
Lettering |
CO
|
Operating Temperature |
32°F to 122°F (0°C to 50°C)
|
Indoor/outdoor |
Indoor
|
Candela settings |
110 cd
177 cd |
520 Hz modes of operation |
Continuous
T3 (fire) T3/T4 Sync Control |
Application |
Sleeping areas
|