Download document () of 20

EP-401057
Model code: EASY-RTD-DC-43-03B2-00

Eaton easyE Remote Touch Display, Advanced, 24 V DC, 4.3 inch, TFTcolor, 480x272 px, resistive, Ethernet

General specifications

Product Name
Eaton EASY Touch panel
Catalog Number
EP-401057
Model Code
EASY-RTD-DC-43-03B2-00
EAN
4015082965099
Product Length/Depth
136 mm
Product Height
38 mm
Product Width
101 mm
Product Weight
0.206 kg
Compliances
CE Marked
RoHS conform
DNV
Eaton supports the product until its end of life
Certifications
UL File No.: E205091
UL 61010-2-201
Catalog Notes
No PLC function possible

Features & Functions

Enclosure material
Insulated material
Fitted with:
Alpha numeric keyboard
Color display
1 x Ethernet 100base-TX/10base-T (built-in interface)
1 x USB host (built-in interface)

General

Degree of protection
IP20, rear (according to EN 60529-1)
Display type
TFT
Standard front with standard membrane (fully enclosed)
Number of colors of the display
64000
Product category
Touch display for easyE4
Screen size (diagonal)
4.3 in
Software
Advanced: a user defined visualization to be programmed via easySoft and pre-installed application software which mirrors the display and keypad of an easyE4 base unit.
Touch technology
Resistive touch
Touch sensor (glass with foil), Resistive touch protective screen
Used with
EASY-E4
Voltage type
DC

Ambient conditions, mechanical

Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts
Vibration resistance
According to IEC/EN 60068-2-6

Climatic environmental conditions

Ambient storage temperature - min
-20 °C
Ambient storage temperature - max
60 °C
Environmental conditions
Condensation: prevent with appropriate measures

Electro magnetic compatibility

Voltage dips
5 ms from undervoltage (19.2 V DC)
≤ 10 ms from rated voltage (24 V DC)

Electrical rating

Permissible voltage
18.0 - 31.2 V DC, absolute with ripple
35 V DC (for a duration of < 100 ms)
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
Power consumption
7.2 W
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at DC - min
19.2 VDC
Supply voltage at DC - max
30 VDC

Communication

Memory capacity
0 kByte
Interfaces
Ethernet (100Base-TX/10Base-T)
USB 2.0 host (not galvanically isolated)

Design verification

Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Static heat dissipation, non-current-dependent Pvs
7.2 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Report an Issue The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.