Download document () of 20

EP-401361
Model code: XV-303-70-B00-A00-2B

Eaton Touch panel XV-303, 24 V DC, 7 Inch, 1 x Ethernet, 1 x RS-232, 1 x RS-485, 1 x CAN, Linux, Capacitive multi touch

General specifications

Product Name
Eaton XV-303 Touch panel
Catalog Number
EP-401361
Model Code
XV-303-70-B00-A00-2B
EAN
7640130100169
Product Length/Depth
196 mm
Product Height
51 mm
Product Width
135 mm
Product Weight
0.78 kg
Certifications
UL File No.: E205091
CE
UL 61010-2-201
UL
CUL
Certified by UL for use in Canada
IEC/EN 61000-6-2
IEC/EN 61000-6-4
DNV
DNV TAA00000NC

Features & Functions

Enclosure material
Insulated material
Fitted with:
Color display
1 x Ethernet 10/100 Mbps (built-in interfaces)
Message system (incl. buffer and confirmation)
Recipes
1 x USB host 2.0 (built-in interface)
SW interfaces
Message indication
1 x RS232 (built-in interface)
1 x RS485 (built-in interface)
Printer output
1 x CAN (built-in interfaces)
Functions
Additional software components, loadable
Process value representation (output) possible
Process default value (input) possible

General

Battery runtime
Back-up of real-time clock: BR 2330, non-replaceable (soldered)
Degree of protection
IP20, rear (according to EN 60529-1)
NEMA 12
NEMA 4X
Degree of protection (front side)
IP65
NEMA 12
Fuse type
Built-in fuse (not accessible)
Lifespan
50,000 h (Service life of back-lighting)
Model
Plastic enclosure and glass panel in plastic frame
Mounting method
Flush mounting - Inclination from vertical: ±45° (if using natural convection)
Flush mounting
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Potential isolation
Power supply: no
Protection against polarity reversal
Yes
Product category
XV-300
RoHs conformity
Yes
Software
GALILEO, Visualization software, Engineering
Type
Control panel
Voltage type
DC

Ambient conditions, mechanical

Shock resistance
15 g, 11 ms, Mechanical
Vibration resistance
5 - 9 Hz, ± 3.5 mm
60 - 150 Hz, ± 2 g
9 - 60 Hz, ± 0.15 mm
According to IEC/EN 60068-2-6

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - min
0 °C
Ambient operating temperature - max
50 °C
Ambient storage temperature - min
-20 °C
Ambient storage temperature - max
60 °C
Climatic proofing
Dry heat to IEC 60068-2-2
Cold to EN 60068-2-1
Damp heat, constant, to IEC 60068-2-3
Environmental conditions
Condensation: Non-condensing
Operating temperature - min
0 °C
Operating temperature - max
50 °C
Relative humidity
10 - 95 % (non-condensing)

Electro magnetic compatibility

Emitted interference
According to IEC/EN 61000-6-4
Interference immunity
According to EN 61000-6-2
Voltage dips
≤ 10 ms from rated voltage (24 V DC)
5 ms from undervoltage (19.2 V DC)

Electrical rating

Permissible voltage
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
18.0 - 31.2 V DC, absolute with ripple
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
35 V DC (for a duration of < 100 ms)
Power consumption
11.9 W
Max. 14.4 W
14 W typ.
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at DC - min
19.2 VDC
Supply voltage at DC - max
30 VDC

Communication

Interfaces
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
USB 2.0 host (not galvanically isolated)
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
CAN (not galvanically isolated, 9-pin SUB-D plug, UNC)
10/100 Mbps Ethernet connection
Number of slots
1 (for SD-Card)
Protocol
EtherCAT
TCP/IP
EtherNet/IP
MODBUS
CAN

Display

Display contrast ratio
850:1
Display lighting
LED
Dimmable via software
Display size
16:9
153.6 x 90.0 mm
Display type
Color display, TFT, anti-glare
Anti-glare tempered glass in plastic bezel
TFT
Luminance intensity
400 cd/m²
Number of colors of the display
16777216
Resolution
  • 1024 x 600 px
  • WSVGA
Screen size (diagonal)
7 in
Touch technology
Capacitive multitouch
Multi-touch touch panel touch sensor
Projected Capacitive Touch (PCT)

System

Backup time
10 years, typ. (time at zero voltage)
Memory
Flash: 1 GByte SLC
NVRAM: 128kByte Retain
DRAM: 512 MByte RAM
SD card, Type: SDSC, SDHC (external memory)
Memory capacity
512,000 kByte
Operating system
Linux
Processor
ARM Cortex-A9 800 MHz

Design verification

Equipment heat dissipation, current-dependent Pvid
14.4 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
14.4 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification