Cat6/Cat5e 110 Style Punch Down Keystone Jack - Yellow, TAA
Product Name |
Eaton Tripp Lite series keystone jack
|
Catalog Number |
N238-001-YW
|
UPC |
037332153586
|
Product Length/Depth |
0.02 in
|
Product Height |
0.87 in
|
Product Width |
0.64 in
|
Product Weight |
0.03 lb
|
Compliances |
TAA Compliant
|
Type |
RJ45 Keystone Jack
|
Color |
Yellow
|
Package Contents |
Termination caps (2)
Yellow Cat6/Cat5e 110 Punch Down Keystone Jack |
Connector Color |
Yellow
|
System Requirements |
Cat5/5e
Cat6 |
Product Features |
TAA Compliant
|
Product Highlights |
Dual-color coded labeling made for both 568A and 568B (258A) wiring schemes.
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases Compliant with EIA/TIA CAT6 connecting hardware specifications. Use in Cat6 or Cat5e installations |
SideA Connector1 |
RJ45 (FEMALE)
|
SideB Connector1 |
110 IDC
|
SideB Connector3 |
110 IDC
|
Technology |
Cat5/5e
Cat6 |
Number Of Ports |
1
|