16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
| Product Name |
Eaton Tripp Lite series blanking panel
|
| Catalog Number |
N062-016-KJ
|
| UPC |
037332193575
|
| Product Length/Depth |
1.9 in
|
| Product Height |
0.67 in
|
| Product Width |
19.2 in
|
| Product Weight |
0.55 lb
|
| Compliances |
RoHS
|
| Product Category |
Rackmount
|
| Type |
Rackmount
|
| Panel Style |
Blank
|
| Color |
Black
|
| Product Highlights |
Mounts into 1U of standard 19 in. 2-post or wall-mount rack
16 blank cutouts compatible with all keystone jacks For Ethernet, voice, audio/video, USB applications and more Numbered ports for easy connection identification Heavy-duty cold-rolled steel construction |
| SideA Connector1 |
KEYSTONE JACK CUTOUT
|
| SideB Connector1 |
KEYSTONE JACK CUTOUT
|
| Technology |
Cat5/5e
Cat6 Cat6a DisplayPort HDMI USB 2.0 (High Speed) |