Cat6a Keystone Jack, 110/Krone, Black, 25-Pack, TAA
Product Name |
Eaton Tripp Lite series keystone jack
|
Catalog Number |
N238-025-BK-6A
|
UPC |
037332284853
|
Product Length/Depth |
1.23 in
|
Product Height |
0.87 in
|
Product Width |
0.67 in
|
Product Weight |
0.45 lb
|
Compliances |
IEEE Certified
CE Marked UKCA RoHS TAA Compliant |
Certifications |
UL Listed
CSA Std. C22.2 |
Type |
RJ45 Keystone Jack
|
Color |
Black
|
Input Plug Type |
RJ45
|
Package Contents |
Installation instructions
N238-025-BK-6A Cat6a Keystone Jacks, 25 Pack |
Connector Color |
Black
|
System Requirements |
Meet all EIA/TIA Cat6a requirements
Compatible with all Cat6a cables |
Product Features |
RJ45 (Male)
Ethernet Support Keystone Jacks Tools Necessary UL Certified TAA Compliant |
Network Speed |
10 Gbps
1 Gbps (Gigabit) |
Product Highlights |
Dual-color-coded labeling for 568A/B wiring schemes allows fast, easy identification
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases Krone and 110 punchdown provide flexibility for both North American and European installations Work with all Cat6a cables and meet all EIA/TIA Cat6a requirements Support Type 4 PoE++ to save you expense of powering PoE devices individually |
SideA Connector1 |
110 IDC
KRONE IDC |
SideB Connector1 |
RJ45 (FEMALE)
|
SideB Connector3 |
RJ45 (FEMALE)
|
Host Connector |
110 IDC
KRONE IDC |
Technology |
Cat6a
|
Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
Relative Humidity |
10% to 85% RH, NON-CONDENSING
|
Storage Temperature |
-40° to 158°F (-40° to 70°C)
|
Current Rating At Dc |
1.5A
|
Plug Type |
|
Material Of Construction |
IDC HOUSING: PC FR; FRONT HOUSING: ABS+PC
|
Number Of Ports |
1
|
Recommended Category Cable |
Cat6a
|
Operating Temperature |
14° to 140°F (-10° to 60°C)
|
Data Transfer Rate |
10 Gbps
|
Cable Hardware |
Cat6a
|
POE Type |
Type 4 High-Power (100W, IEEE 802.3bt)
|
Network Ports |
RJ45 (FEMALE)
|
Power Over Ethernet (Poe) |
100W (802.3bt)
|
Ports |
1
|