Download document () of 20

N482-01U

Enclosure for 5 High-Density Fiber Cassettes, 1U

General specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N482-01U
UPC
037332184511
Product Length/Depth
13 in
Product Height
1.75 in
Product Width
19 in
Product Weight
4.5 lb
Compliances
RoHS

Product specifications

Color
Black
Package Contents
Quick Start Guide
N482-01U High Density Fiber Enclosure Panel, 1U, 5-Cassette Capacity
Product Highlights
Supports up to 5 High Density Fiber Cassettes, allowing for up to 60 Duplex LC Ports (120 fiber connections), making the most of your rack space
Space saving 1U design, 19" rack-mountable
Includes optional rear-mounting cable management bracket for proper routing of cabling
Technology
Singlemode
Multimode
Panel Style
Cassette Type

Export product specification