Download document () of 20

N482TAP-4MM73LC

Fiber TAP Cassette - Multimode, 4x Duplex LC, 70/30 Split

General specifications

Product Name
Eaton Tripp Lite series cassette
Catalog Number
N482TAP-4MM73LC
UPC
037332262608
Product Length/Depth
1.18 in
Product Height
4.72 in
Product Width
3.46 in
Product Weight
0.3 lb
Compliances
RoHS
REACH

Product specifications

Type
Passive Fiber TAP
Package Contents
Quick Start Guide
N482TAP-4MM73LC Multimode TAP Cassette, 70/30
System Requirements
Works with N482-Series fiber enclosure panels
Compatible with recommended cables, including N820-Series
Network Speed
1 Gbps (Gigabit)
400 Gbps
Product Highlights
Fiber TAP cassette is optimized for parallel optics and Base-8 connectivity
Passive OM4 multimode fiber TAP with 40/100 Gb LC to LC ports
Compatible with N482-00U, N482-01U, N482-02U and N482-04U panels
70/30 split ratio allows real-time traffic analysis while preserving primary link performance
SideA Connector1
LC DUPLEX (FEMALE)
SideB Connector1
LC DUPLEX (FEMALE)
Technology
Multimode
Features
Flex Center
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
5% to 85% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Insertion Loss
≤3.00 dB / ≤7.00 dB @ 850nm (INCLUDE CONNECTOR)
Number Of Fibers
8
Input ports
4
Output ports
4
Monitoring Ports
4
Wavelength
850 nm
Optical Mode

OM4
Split Ratio
70/30

Export product specification