Enclosure for 14 High-Density Fiber Cassettes, 2U
| Product Name |
Eaton Tripp Lite series cassette
|
| Catalog Number |
N482-02U
|
| UPC |
037332184528
|
| Product Length/Depth |
13 in
|
| Product Height |
3.5 in
|
| Product Width |
19 in
|
| Product Weight |
6.9 lb
|
| Compliances |
RoHS
|
| Color |
Black
|
| Package Contents |
N482-02U High Density Fiber Enclosure Panel, 2U, 14-Cassette Capacity
Quick Start Guide |
| Product Highlights |
Supports up to 14 High Density Fiber Cassettes, allowing for up to 168 Duplex LC Ports (336 fiber connections), making the most of your rack space
Includes optional rear-mounting cable management bracket for proper routing of cabling 2U, 19" rack-mountable design |
| Technology |
Singlemode
Multimode |
| Panel Style |
Cassette Type
|