Photo is representative
Download
Eaton Power Defense molded case circuit breaker accessory shunt trip, Shunt trip, 200-240 V/250 Vdc, PD4 Global, Power Defense, Frame J-K, Power Defense, 200-240 Vac/250 Vdc, Pigtail 3.0m, Frame 4
Product Name |
Eaton Power Defense shunt trip
|
Catalog Number |
PDG4XST250ACDCR
|
Model Code |
PDG4XST250ACDCR
|
UPC |
786679583487
|
Product Length/Depth |
70 mm
|
Product Height |
38.5 mm
|
Product Width |
46 mm
|
Product Weight |
0.16 kg
|
Compliances |
RoHS Compliant
|
Certifications |
IEC 60947-2
CCC Marked UL 489 CSA |
Used with |
Power Defense
|
Voltage rating |
200-240 V/250 Vdc
|
Circuit breaker type |
PD4 Global
|
Frame size |
Frame J-K
|
Series |
Power Defense
|
Shunt trip |
200-240 Vac/250 Vdc, Pigtail 3.0m
|
Frame |
4
|
Type |
Shunt trip
|