Knowledge Search
Download document () of 20

PV-50ANH1

Eaton Bussmann series Fuse-link, high speed, 50 A, DC 1000 V, NH1, gPV, UL PV, UL, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-50ANH1
UPC
051712377102
EAN
5027590506281
Product Length/Depth
135 mm
Product Height
63 mm
Product Width
40 mm
Product Weight
407.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
50 A
Voltage rating
1000 Vdc
Interrupt rating
50 kAIC
Class
Class gPV
Pre arc (I2T)
400
Watt losses
10.5 W

Product specifications

Application
Photovoltaic array combiners and disconnects
Fuse type
PV-ANH1
Fuse indicator
Combination fuse status indicator
Fuse size
NH1
Fitted with:
Blade without bolt holes

Compatible fuse holder

Suitable for
SD1-D-PV NH Fuse base

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877