Knowledge Search
Download document () of 20

SD1-D-PV
Model code: NH1 SINGLE POLE SILVER 1/4 SCREW PV

Eaton Bussmann series NH PV fuse block, 1500 Vdc, 250A

General specifications

Product Name
Eaton Bussmann series SD photovoltaic fuse block
Catalog Number
SD1-D-PV
Model Code
NH1 SINGLE POLE SILVER 1/4 SCREW PV
UPC
051712387927
EAN
5027590434386
Product Length/Depth
56 mm
Product Height
199 mm
Product Width
78.9 mm
Product Weight
319.667 g
Compliances
Contact factory

Electrical rating

Amperage Rating
250 A
Voltage rating
1500 Vdc

Export product specification