Download document () of 20

S3M10K1B

3-Phase 208/220/120/127V 10kVA/kW Double-Conversion UPS - Unity PF, 1 Internal Battery String

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
S3M10K1B
UPC
037332247766
Product Length/Depth
39.92 in
Product Height
41.61 in
Product Width
14.37 in
Product Weight
300 lb
Compliances
FCC Class A
ENERGY STAR certified
REACH
RoHS
CE Marked
Certifications
RETIE
CSA certified
UL 1778

Product specifications

Runtime at half load
10 min
Runtime at full load
4

Export product specification