Download document () of 20

WEBCARDLXMINI

WEBCARDLXMINI Network Card for Select Tripp Lite UPS Systems

General specifications

Product Name
Eaton Tripp Lite series network card
Catalog Number
WEBCARDLXMINI
UPC
037332242570
Product Length/Depth
5.7 in
Product Height
1.7 in
Product Width
4 in
Product Weight
0.1 lb
Compliances
TAA Compliant

Product specifications

Application
Ideal for remote monitoring and management of compatible Tripp Lite UPS systems in LAN/WAN racks, computer rooms and data center environments
Product Highlights
Allows full remote access and management via browser, SNMP, telnet or SSH
Reboots unresponsive equipment remotely without requiring a costly site visit
Supports 10/100 Mbps auto-sensing for communication with an Ethernet network
Optional EnviroSense2 sensors enable site monitoring of environmental status
Mobile-friendly HTML5-based interface requires no Java for interaction
WEBCARDLXMINI is designed to fit specific UPS systems only. Please verify its compatibility with your UPS model before ordering.
TAA Compliance
Yes

Export product specification