Download document () of 20

S3M10K2B

3-Phase 208/220/120/127V 10kVA/kW Double-Conversion UPS - Unity PF, 2 Internal Battery Strings

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
S3M10K2B
UPC
037332247773
Product Length/Depth
39.92 in
Product Height
41.61 in
Product Width
14.37 in
Product Weight
412 lb
Compliances
REACH
ENERGY STAR certified
FCC Class A
RoHS
CE Marked
Certifications
CSA certified
UL 1778
RETIE

Product specifications

Runtime at half load
22 min
Runtime at full load
9

Export product specification