Download document () of 20

S3M15K2B

3-Phase 208/220/120/127V 15kVA/kW Double-Conversion UPS - Unity PF, 2 Internal Battery Strings

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
S3M15K2B
UPC
037332247803
Product Length/Depth
39.92 in
Product Height
41.61 in
Product Width
14.37 in
Product Weight
414 lb
Compliances
REACH
RoHS
ENERGY STAR certified
FCC Class A
CE Marked
Certifications
CSA certified
RETIE
UL 1778

Product specifications

Runtime at half load
13 min
Runtime at full load
6

Export product specification