Download document () of 20

S3M20K3B

3-Phase 208/220/120/127V 20kVA/kW Double-Conversion UPS - Unity PF, 3 Internal Battery Strings

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
S3M20K3B
UPC
037332247834
Product Length/Depth
39.92 in
Product Height
41.61 in
Product Width
14.37 in
Product Weight
527 lb
Compliances
CE Marked
ENERGY STAR certified
REACH
RoHS
FCC Class B
Certifications
CSA certified
UL 1778
RETIE

Product specifications

Runtime at half load
16 min
Runtime at full load
7

Export product specification