Download document () of 20

SMS18R3

Flame retardant panel mount receptacle; SMS18R3

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS18R3
Product Length/Depth
25 mm
Product Height
40.6 mm
Product Width
16.2 mm
Product Weight
9.5 g

Product specifications

Environmental conditions
Fire & Smoke
RoHS
REACH
Flammability rating UL94 V0
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
18
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
18
Number of cavity #16
18

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.