Download document () of 20

SMS24RDH3

Flame retardant receptacle with integrated strain relief hood; SMS24RDH3

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS24RDH3
Product Length/Depth
57.2 mm
Product Height
35.5 mm
Product Width
21.2 mm
Product Weight
15.3 g

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Fire & Smoke
Backshell type
Strain Relief
Connector accessory option
Integrated with connector
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
24
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Free Hanging
Number Of Contacts
24
Number of cavity #16
24

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.