Download document () of 20

SMS2R1

Panel mount receptacle; SMS2R1

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS2R1
Product Length/Depth
25 mm
Product Height
15.2 mm
Product Width
11 mm
Product Weight
11.2 g

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP30
Layout
2
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Front Mount Panel
Number Of Contacts
2
Number of cavity #16
2

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.