Download document () of 20

SMS4RD3

Flame retardant receptacle without strain relief hood; SMS4RD3

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS4RD3
Product Length/Depth
32.9 mm
Product Height
8.4 mm
Product Width
23.7 mm
Product Weight
3.7 g

Product specifications

Environmental conditions
Fire & Smoke
Flammability rating UL94 V0
REACH
RoHS
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
4
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Free Hanging
Number Of Contacts
4
Number of cavity #16
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.