Metal right angle cable clamp with strain relief nut, size 14; UT014LPGN
Product Name |
Eaton Souriau UTO series metal IP68/69k connector for intensive use
|
Catalog Number |
UT014LPGN
|
Product Length/Depth |
52 mm
|
Product Height |
52 mm
|
Product Width |
27 mm
|
Product Weight |
90 g
|
Environmental conditions |
REACH
Flammability rating UL94 V0 RoHS |
Backshell angle |
90°
|
Backshell type |
Sealing Gland
|
Shell size |
14
|
Cable diameter - max |
14 mm
|
Cable diameter - min |
6.5 mm
|