Download document () of 20

UT06142G1PH02

Male plug IP68/69K, 96 h salt spray; UT06142G1PH02

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT06142G1PH02
Product Length/Depth
33 mm
Product Height
29.3 mm
Product Width
29.3 mm
Product Weight
24.4 g
Compliances
UL 1977
Overvoltage category III / pollution degree III

Product specifications

Current rating
44 A UL
40 A IEC
Fitted with:
First mate last break capability
Shielding
Layout with ground cavity
Environmental conditions
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
RoHS
REACH
Fire & Smoke
Flammability rating UL94 V0
Environmental resistance
Resistant against mineral oil
Vibrations level 2g per NFF61030
Resistant against acid bath
Resistant against oil
Resistant against basic bath
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against gasoline
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Shock resistance 30g, 18ms per NFF61030
Test current
40 A IEC
44 A UL
50 A CSA
Test voltage
250 V IEC
600 V UL
600 V CSA
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
2G1
Plating
Black Anodized
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
14
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
3
Number of cavity #8 power
3
Salt spray
96 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.