Download document () of 20
Discontinued

UT07GN104SWH6

Female jam nut receptacle with single wire backshell, IP68/69K, 48 h salt spray, keying W; UT07GN104SWH6

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT07GN104SWH6
Compliances
UL 1977
Overvoltage category III / pollution degree III

Product specifications

Current rating
13 A IEC
10 A UL
Fitted with:
First mate last break capability(optional)
Last mate first break capability(optional)
Environmental conditions
Fire & Smoke
Flammability rating UL94 V0
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
RoHS
REACH
Environmental resistance
Resistant against basic bath
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Resistant against mineral oil
Resistant against oil
Shock resistance 30g, 18ms per NFF61030
Resistant against gasoline
Shock resistance 50g, 11ms per MIL-C-26482 I
Vibrations level 2g per NFF61030
Resistant against acid bath
Test current
13 A IEC
7 A CSA
10 A UL
Test voltage
500 V UL
150 V IEC
500 V CSA
Backshell angle
Straight
Backshell type
Single wire Backshell
Connector accessory option
Delivered with connector
Connector orientation
W
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
4
Plating
Nickel
Shell material
Zinc alloy
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
4
Number of cavity #16
4
Nut material
Aluminium
Salt spray
48 hour

Export product specification