Download document () of 20

UT0W02255PZH

Male square flange receptacle IP67, 96 h salt spray, keying Z; UT0W02255PZH

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT0W02255PZH
Product Length/Depth
34.7 mm
Product Height
39.7 mm
Product Width
39.7 mm
Product Weight
60.4 g
Compliances
UL 1977
Overvoltage category III / pollution degree III

Product specifications

Current rating
3 A IEC
3 A UL
Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Fire & Smoke
Environmental resistance
Resistant against basic bath
Resistant against gasoline
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Resistant against oil
Resistant against acid bath
Resistant against mineral oil
Shock resistance 50g, 11ms per MIL-C-26482 I
Test current
2 A CSA
3 A IEC
3 A UL
Test voltage
250 V CSA
80 V IEC
250 V UL
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
Z
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Insert material
Polyamide
Layout
55
Plating
Nickel
Shell material
Zinc alloy
Shell size
22
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
55
Number of cavity #20
55
Nut material
Aluminium
Salt spray
96 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.