Download document () of 20

UTGX610E6SW

Plug, without backshell, with 6 female solder contacts, IP68/69K in unmated conditions, keying W; UTGX610E6SW

General specifications

Product Name
Eaton Souriau UTGX series ruggedized connectors for harsh environments
Catalog Number
UTGX610E6SW
Product Length/Depth
24 mm
Product Height
26.2 mm
Product Width
26.2 mm
Product Weight
21 g

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Connector accessory option
No backshell possibility
Connector orientation
W
Connector type
Plug
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Layout
E6
Plug type
Straight Plug
Shell material
Metal & Plastic
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
6
Number of cavity #20
6
Salt spray
500 hour

Export product specification

3D models

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.