Yellow coding ring, size 10, for UTS plug; UTS610CCRY
| Product Name |
Eaton Souriau UTS series plastic waterproof IP68/69k connector
|
| Catalog Number |
UTS610CCRY
|
| Product Length/Depth |
1 mm
|
| Product Height |
18.5 mm
|
| Product Width |
18.5 mm
|
| Product Diameter |
18.5 mm
|
| Product Weight |
1 g
|
| Environmental conditions |
Flammability rating UL94 V0
REACH RoHS |
| Shell size |
10
|