Download document () of 20

UTGX6JC102W2S

Plug, with cable gland backshell, for 4 female contacts, IP68/69K; UTGX6JC102W2S

General specifications

Product Name
Eaton Souriau UTGX series ruggedized connectors for harsh environments
Catalog Number
UTGX6JC102W2S
Product Length/Depth
63.2 mm
Product Height
26.2 mm
Product Width
26.2 mm
Product Weight
29 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Backshell angle
straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Layout
2W2
Plug type
Straight Plug
Shell material
Metal & Plastic
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
4
Number of cavity #20
2
Salt spray
500 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.