Download document () of 20

UTL10JCP1

Backshell housing for UTL connectors, size 10; UTL10JCP1

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL10JCP1
Product Length/Depth
59.2 mm
Product Height
25.8 mm
Product Width
25.8 mm
Product Weight
21 g

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.