Download document () of 20

UTL6JC103G1S

Female plug, with cable gland backshell, 4 cavities; UTL6JC103G1S

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL6JC103G1S
Product Length/Depth
100.4 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
36 g
Compliances
UL 1977 (please contact us for more details)
IEC 61984 (please contact us for more details)

Product specifications

Current rating
16 A IEC
16 A UL
Fitted with:
Layout with ground cavity
First mate last break capability
Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Environmental resistance
Resistant against mineral oil
Resistant against gasoline
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against basic bath
Resistant against acid bath
Resistant against oil
Test current
16 A UL16 A IEC
Test voltage
500 V IEC
600 V UL
Backshell angle
Straight
Backshell type
Sealing Gland
Connector accessory option
Delivered with connector
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Layout
3G1
Plug type
Straight Plug
Shell material
Plastic
Shell size
10
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
4
Number of cavity #16
4
Salt spray
1000 hour

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.