Download document () of 20

UTL10NUT

UTL nut for UTL jam nut receptacle size 10; UTL10NUT

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL10NUT
Product Length/Depth
22.2 mm
Product Height
3 mm
Product Width
22.2 mm
Product Weight
1 g

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.