Download document () of 20

UTL7103G1P

Male jam nut receptacle, 3G1 layout; UTL7103G1P

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL7103G1P
Product Length/Depth
28.6 mm
Product Height
28.6 mm
Product Width
28.6 mm
Product Weight
17 g
Compliances
UL 1977 (please contact us for more details)
IEC 61984 (please contact us for more details)

Product specifications

Current rating
16 A IEC
16 A UL
Fitted with:
First mate last break capability
Layout with ground cavity
Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Environmental resistance
Resistant against basic bath
Resistant against acid bath
Resistant against oil
Resistant against mineral oil
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against gasoline
Test current
16 A UL16 A IEC
Test voltage
600 V UL
500 V IEC
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Layout
3G1
Shell material
Plastic
Shell size
10
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
4
Number of cavity #16
4
Nut material
Plastic
Salt spray
1000 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.