Plastic square flange receptacle, without backshell, with 6 male PCB contacts, IP68/69K in unmated conditions; UTS010D98P
| Product Name | 
                                                Eaton Souriau UTS series plastic waterproof IP68/69k connector
                                             | 
| Catalog Number | 
                                                UTS010D98P
                                             | 
| Product Length/Depth | 
                                                21.5 mm
                                             | 
| Product Height | 
                                                23.8 mm
                                             | 
| Product Width | 
                                                23.8 mm
                                             | 
| Product Weight | 
                                                6.7 g
                                             | 
| Compliances | 
                                                CSA-C22.2 No.182.3 (please contact us for more details)  IEC 61984 (please contact us for more details) UL 1977 (please contact us for more details) ROHS exemption 6.c | 
| Current rating | 
                                                6 A UL  7 A IEC | 
| Environmental conditions | 
                                                REACH  Flammability rating UL94 HB RoHS | 
| Environmental resistance | 
                                                Resistant against basic bath  UV resistant, no degradation after 5 years of exposure in natural environment Resistant against gasoline Resistant against oil Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz Resistant against mineral oil Resistant against acid bath | 
| Test current | 
                                                6 A CSA  6 A UL 7 A IEC | 
| Test voltage | 
                                                250 V CSA  250 V UL 50 V IEC | 
| Connector accessory option | 
                                                No backshell possibility
                                             | 
| Connector orientation | 
                                                N
                                             | 
| Connector type | 
                                                Receptacle
                                             | 
| Contact delivery | 
                                                Loaded
                                             | 
| Contact gender | 
                                                Pin (Male)
                                             | 
| Contact plating | 
                                                Gold
                                             | 
| Contact type | 
                                                PCB
                                             | 
| Coupling type | 
                                                1/3 Bayonet
                                             | 
| Degree of protection | 
                                                IP68
                                             | 
| Insert material | 
                                                Neoprene
                                             | 
| Layout | 
                                                98
                                             | 
| Shell material | 
                                                Plastic
                                             | 
| Shell size | 
                                                10
                                             | 
| Mating cycles | 
                                                250
                                             | 
| Operating temperature - max | 
                                                105 °C
                                             | 
| Operating temperature - min | 
                                                -40 °C
                                             | 
| Receptacle type | 
                                                Square Flange Receptacle
                                             | 
| Number Of Contacts | 
                                                6
                                             | 
| Number of cavity #20 | 
                                                6
                                             | 
| Salt spray | 
                                                500 hour
                                             |