Download document () of 20

UTS6FC12E10PX

Plastic plug, with conduit adapter, with 10 male solder contacts, IP68/69K in unmated conditions, keying X; UTS6FC12E10PX

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS6FC12E10PX
Product Length/Depth
61 mm
Product Height
29.7 mm
Product Width
29.7 mm
Product Weight
24.7 g
Compliances
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details)
CSA-C22.2 No.182.3 (please contact us for more details)
ROHS exemption 6.c

Product specifications

Current rating
10 A UL
16 A IEC
Environmental conditions
Flammability rating UL94 HB
REACH
RoHS
Environmental resistance
Resistant against gasoline
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against oil
Resistant against mineral oil
Resistant against basic bath
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against acid bath
Test current
10 A UL
7 A CSA
16 A IEC
Test voltage
300 V IEC
500 V CSA
500 V UL
Backshell angle
Straight
Backshell type
For Flexible Conduit
Connector accessory option
Delivered with connector
Connector orientation
X
Connector type
Plug
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Neoprene
Layout
10
Plug type
Straight Plug
Shell material
Plastic
Shell size
12
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
10
Number of cavity #20
10
Salt spray
500 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.