Descargar documento () de 20
Fuses

1145HV and 1350HV SMD fuse

Eaton Bussmann Series 1145HV & 1350HV fast-acting fuses provide reliable overcurrent protection up to 7.5 A for high voltage applications. Both product families are available in surface mount printed circuit board packages with the 1145HV in 11 x 4.5 mm footprint and 1350HV in 13 x 5.0 mm footprint. The high voltage ratings and SMD package help reduce required PCB space.

Especificaciones

Resalte las diferencias
Mostrar solo diferencias
Ocultar características en blanco
Descargar enlaces
X
Download Close