Descargar documento () de 20
Fuses

EKC25 High voltage brick fuse

Eaton's Bussmann series EKC25 Fuse is designed to provide superior protection for electric vehicles (EVs). Engineered with advanced technology, this fuse ensures the safety and reliability of your EV's electrical system, safeguarding against overcurrent and short circuits.

The EKC25 EV Fuse offers a high interrupting rating, making it capable of handling high fault currents, ensuring maximum protection for your EV. With its compact and lightweight design, this fuse is designed to withstand harsh environmental conditions, providing long-lasting performance. Suitable for various EV applications, including battery packs, inverters, and charging systems.

Specifying High Voltage Fuses for EV Applications

An EE Power Day session, partnered with EE Power

As vehicles move towards full electrification, EV fuses are now a crucial component of 400 Vdc to 1000 Vdc systems functioning as safety critical protective devices.

This session reviews key fuse selection criteria—such as current and voltage ratings, breaking capacity, and environmental conditions—alongside evolving industry standards and best practices. 

Reliable protection for electric vehicles

Discover Eaton's range of EV fuses designed to provide superior protection for electric vehicles. Our fuses offer high interrupting ratings, compact designs, and durable construction, ensuring enhanced safety and reliability for your EV applications. Ideal for battery packs, inverters, and charging systems, Eaton's EV fuses are the perfect choice for unmatched protection and peace of mind.

Key Features and Benefits:

  • High interrupting rating: The EKC25 EV Fuse offers a high interrupting rating, making it capable of handling high fault currents, ensuring maximum protection for your EV.
  • Compact design: With its compact and lightweight design, the EKC25 is easy to install and fits seamlessly into your EV's electrical system.
  • Durable construction: Built with high-quality materials, this fuse is designed to withstand harsh environmental conditions, providing long-lasting performance.
  • Wide range of applications: Suitable for various EV applications, including battery packs, inverters, and charging systems.
  • Enhanced safety: Protects your EV's electrical components from damage due to overcurrent and short circuits.
  • Improved reliability: Ensures consistent performance and reliability, reducing the risk of electrical failures.
  • Easy installation: The compact design allows for quick and hassle-free installation, saving you time and effort.
  • Versatile use: Ideal for a wide range of EV applications, providing flexibility and convenience.
Especificaciones

Specifications

Descargar enlaces
X
Download Close