Descargar documento () de 20
Low-voltage power distribution

Series 154M - mRFRM (Multiplexed Rear-fed Fuse and Relay)

The multiplexed Rear-fed Fuse and Relay Module (mRFRM) is an enhanced version of the Eaton Rear-fed Fuse and Relay Module (RFRM) as it has a Controller Area Network (CAN) interface and rear fed sealed connectors. The mRFRM communicates with other devices on the vehicle’s CAN bus using the SAE J1939 protocol and can be part of a multiplexing system that eliminates the need for individual connections between switches and loads. The mRFRM works by receiving messages to turn its relays “on” and “off,” and by sending messages indicating the state of its monitored components.

Características principales

  • Accepts plug-in components common to power distribution such as fuses, relays, circuit breakers, diodes, etc. and is IP66 compliant
  • Provides sockets for fourteen (14) relays (10 Form-A and 4 Form-C) and twenty-eight (28) two-bladed sockets for fuses or circuit breakers
  • Each relay is protected by an associated fuse or circuit breakers
  • Fourteen (14) fuses or circuit breakers are for independent outputs
  • All the output components are electronically interfaced with a CAN control board that monitors the state of components and controls relays that are plugged into the module
Descargar enlaces
X
Download Close