Descargar documento () de 20
Industrial connectors, backshells and contacts

8STA hermetic series

Our 8STA hermetic receptacle connectors are designed with stainless steel housing to withstand harsh environments and a bayonet coupling interface to enable quick mating. Their design is based on 38999 standards, providing 20% space saving and 20% weight savings when compared to traditional connectors.

Características principales

  • Low leak rate 
  • Lightweight 
  • Extremely compact (20% more than equivalent standard connector) 
  • Quick coupling system 
  • Customizable to any need 
  • Derived from MIL-C-38999 standard 
  • Operating temperature: -55°C to 175°C / -67°F to 347°F
  • Hermeticity: 10-7 atm.cm3/s under helium
Especificaciones

Resalte las diferencias
Mostrar solo diferencias
Ocultar características en blanco