Descargar documento () de 20
Power Connections

Stamped Battery Terminals

Eaton’s progressive die stamped and formed battery terminal provides leading performance, cost, and weight savings. The stamped battery terminals, which are the electrical contacts used to connect a load or charger to a single- or multiple-cell battery, are designed to meet all industry standards.

Eaton’s innovative stamped battery terminals can be customized to customer specifications. One method used to test the terminals is finite element analysis, which predicts real-world physical behavior by testing cam models, to ensure the terminals meet the quality standards our customers expect, including long service life, limited temperature fluctuations, and resistance to moisture. Eaton’s stamped battery terminals are also ideally suited for passenger vehicle and commercial vehicle applications.

Eaton’s battery terminals are compatible with SAE and DIN configurations and various post sizes (JIS, IEC) and feature a top-down design (terminal can be tightened from the top with right, left or center hand); resistance to corrosion; and are a robust primary positive and negative connection on a 12-volt battery. 

Características principales

  • Terminals exceed General Motors ‘2000 Newton’ specifications, meaning battery will never come off terminal
  • Terminal is the only one on market that meets these exacting standards
  • Eliminate need for backup battery
  • Progressive die stamped and formed terminal design
  • Various shapes and orientations available
  • Multiple takeout directions or two-out designs
  • Best-in-class post retention strength (aprox. 3000N)

Secondary features

  • M5/M6 Nut + bolt side tightening
  • Center drive top down feature
  • Angled drive top-down feature
  • Easy lever action feature
  • Top down feature
  • Mini-stamp battery terminal
  • Anti-rotation features
  • Poke-yoke features
  • Fused connections
  • Various engineered grip sizes for wire
  • We can fit all post sizes/types
  • Fastening option
  • Bolted connection
  • Wire routing
  • Threaded nut features
  • Multi-grip eyelets
  • Over-molded
  • Free spinning nuts and bolts
Typically, this is the connection to the battery… at the battery.
spacer
They are the primary connection to power in the vehicle, vehicles don’t work without them.
spacer
In the material efficient stamped battery terminal (SBT) we are reducing the amount of material we use to manufacture the part. Because of this manufacturing change the terminal is formed in a different fashion which increases the retention performance at the battery post. ME stamped battery terminal (SBT) is material efficient while offering improved performance.
spacer
Yes. Water and other vehicle fluids. Eaton’s parts are tested to USCar standards/fluids.
spacer
Because of chemicals and environmental conditions.   Power at the connection also accelerates corrosion, this is why the starter and alternator eyelets are capped.
spacer
Heat is a result of resistance in the connection.  Improper connection, bad crimp, damaged wire, etc. will lead to heating. To validate terminals, we measure this resistance in the connection.
spacer
SAE, DIN, IEC, JIS = post sizes. The battery terminal is developed or selected based on wiring orientation, auxiliary connection requirements and the associated wire sizes
spacer
Yes, they can, but when a part is crimped or welded to a wire the individual eyelet cannot be replace. However, on a battery, sometimes the Stamped Battery Terminal (SBT) does not have a grip, only auxiliary connection points.  In these cases, the SBT can be changed out without having to replace or splice the harness wiring. 
spacer
Especificaciones
Sizes Test specifications
  • Center Drive top
  • Angled Drive top
  • Top down
  • Easy Lever Action
  • Mini
  • ME Series
  • Our battery terminals have been tested to distinct specifications, including:
  • Ford Connector SDS EL-0176 and RQT-180107-008728 Specifications
  • FCA PF.90100 / GMW3191 / GMW3172 / GMCG3801
  • USCar 2 / USCar 21 / USCar 25
  • GMW3191 specifications
  • FCA PF 90100 specifications
Descargar enlaces
X
Download Close