Búsqueda de conocimientos
Descargar documento () de 20
Stabilization

SIHA Special Wine Lime

SIHA Special Wine Lime stabilizer is a selected calcium carbonate (CaCO3) formulated especially for deacidification of grape musts and wines. It is used by preference for simple deacidification, i.e. removal of tartaric acid.

Composition
Calcium carbonate (CaCO3)
Application
Deacidification of grape musts and wines

Características principales

  • Highly pure quality, suitable for use in foodstuffs (E 170)
  • Tartaric acid is precipitated as calcium tartrate
  • 5.57 lb/1,000 gal (66.7 g/hl) reduce the tartaric acid content by 8.35 lb/1,000 gal (1 g/l) = 1o/oo.
Especificaciones
Application Quantity lb/1,000 gal (g/hl)
Deacidification of grape musts and wines 5.57 (66.7) reduce the tartaric acid content by 8.35 lb/1,000 gal (1 g/l) = 1o/oo.
Descargar enlaces
X
Download Close