Descargar documento () de 20

123073

Eaton Moeller series IZMX/INX - ACB. Switch-disconnector, 3p, 630A, withdrawable

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
123073
EAN
4015081206780
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
27.74 kg
Compliances
RoHS conform

Especificaciones del producto

Rated uninterrupted current (Iu)
630 A
Mounting Method
Withdrawable
Number of poles
Three-pole
Type
Switch disconnector
Position of connection for main current circuit
Back side

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.