Descargar documento () de 20

135639

Eaton Moeller® series E58 Diffuse reflective sensor, Sn=150mm, 4L, 10-30VDC, NPN, PNP, M18, insulated material, line 2m 13108R6517

General specifications

Product Name
Eaton Moeller® series E58 Diffuse reflective sensor
Catalog Number
135639
EAN
4015081324323
Product Length/Depth
158.75 mm
Product Height
50.8 mm
Product Width
133.35 mm
Product Weight
0.32 kg
Certifications
UL Category Control No.: NRKH, NRKH7
CSA File No.: 50513
CSA-C22.2 No. 14
CSA Class No.: 3211-07
UL 508
CE
CSA
IEC/EN 60947-5-2
UL File No.: E117028
UL

Especificaciones del producto

Type
Optical sensors
Features
Right-angled beam
Electric connection type
Cable
Fitted with:
Background suppression (Perfect Prox)
Enclosure material
Plastic
Enclosure type
Cylinder, screw-thread
Operating mode
Switching principle: Adjustable bright/dark switching
Explosion safety category for dust
None
Explosion safety category for gas
None
Functions
Reflected-light beam
Short-circuit protection
Protection against polarity reversal
Voltage type
DC
Wire size
22
Connection type
2 m connection cable
4-wire
Cable sheath material
Polyvinyl chloride (PVC)
Light type
Infrared light
Degree of protection
IP67
NEMA 6
Interface type
Other
LED indicator
Status indication of Switching state: Red LED
Switch function type
Programmable/configurable
Load current
Max. 100 mA (Ie, PNP)
Max. 250 mA (Ie, NPN, 120 > 50°C)
Laser protection class
None
Operation agent-safety class
Safety class 2
Shock resistance
100 g, Mechanical, Shock duration 3 ms
Optical surface material
Plastic
Output current (mA) - max
250 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
150 mm
Sensor length
66 mm
Switching distance - max
150 mm
Switching voltage of OSSD at state high
30 V
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
500 Hz
Sensing mode
Light-/dark switching
Switching output type
PNP
Sensor material
Insulated material
Triangulation
Background fade-out
Product category
Comet Series
Response time
1 ms
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
2
Operational current (Ib) in the switched state at 24 V DC
30 A
Adjustment type
Other

Exportar especificación del producto

Instrucciones de instalación

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.