Descargar documento () de 20
Descontinuado

150525

Eaton XV-152 Touch panel, 24 V DC, 5.7z, TFTcolor, ethernet, RS232, (PLC)

General specifications

Product Name
Eaton XV-152 Touch panel
Catalog Number
150525
EAN
7640130097094
Product Length/Depth
212 mm
Product Height
52.5 mm
Product Width
156 mm
Product Weight
1.3 kg
Certifications
Certified by UL for use in Canada
IEC/EN 60950
IEC/EN 61000-6-4
IEC/EN 61241-0 (ATEX 94/9/EG: Zone 22, Category 3D (II 3D Ex tc IIIC T70°C IP6x)
UL 508
CUL508
IEC/EN 60079-0 (ATEX 94/9/EG: Zone 22, Category 3D (II 3D Ex tc IIIC T70°C IP6x)
CSA File No.: UL report applies to both US and Canada
cULus
Security:
UL File No.: E205091
IEC/EN 61131-2, CE
UL Category Control No.: NRAQ
ATEX 94/9/EG: Zone 22, Category 3D (II 3D Ex tc IIIC T70°C IP6x)
CSA Class No.: none
UL
UL508
IEC/EN 61000-6-3
IEC/EN 61131-2
DNV GL
EN 50178
EN 60950
IEC/EN 61000-6-2
IEC/EN 61241-1 (ATEX 94/9/EG: Zone 22, Category 3D (II 3D Ex tc IIIC T70°C IP6x)
UL 60950
EAC

Especificaciones del producto

Features
USB device
Slot for SD card
USB Host
Fanless CPU and system cooling, natural convection-based passive cooling
Ethernet interface
Portrait format
UL508, cUL approvals
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Numeric keyboard
Alpha numeric keyboard
Message indication
Printer output
SW interfaces
1 x Ethernet 10/100 Mbps (built-in interfaces)
1 x USB host 2.0 (built-in interface)
1 x RS232 (built-in interface)
Message system (incl. buffer and confirmation)
1 x USB device (built-in interface)
Recipes
Color display
Fuse type
Built-in fuse (not accessible)
Enclosure material
Metal, anodized
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Width of the front
212 mm
Product category
HMI-PLC (SPS function, retrofittable)
Resolution
  • 640 x 480 px
  • VGA
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
ATEX dust-ex-protection, in relation to CE
ATEX dust-ex-protection, II 3D Ex II T70°C IP5x: Zone 22, Category 3D
Display size
115 x 86 mm
Backup time
10 years, typ. (time at zero voltage)
Memory capacity
64,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
47 mm
Equipment heat dissipation, current-dependent Pvid
9.5 W
Front height
156 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
0
Battery runtime
Back-up of real-time clock: CR 2032 (190 mA/h), zero maintenance (soldered)
Voltage type
DC
Operating system
Windows CE 5.0 (license included)
Software
XSOFT-CODESYS-2, Visualization software, Engineering
XSOFT-CODESYS-2, PLC-Programming software, Engineering
XSOFT-CODESYS-3, Visualization software, Engineering
XSOFT-CODESYS-3, PLC-Programming software, Engineering
GALILEO, Visualization software, Engineering
EPAM, Visualization software, Engineering
Mounting method
Flush mounting - Inclination from vertical: ±45° (if using natural convection)
Flush mounting
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Display contrast ratio
300:1
Number of slots
1 (for SD-Card)
Display lighting
Dimmable via software
LED
Display type
TFT
Standard front with standard membrane (fully enclosed)
Color display, TFT
Protection against polarity reversal
Yes
Yes, for supply voltage (Siemens MPI optional)
Relative humidity
IEC/EN 50178
10 - 95 % (non-condensing)
Lifespan
40,000 h (Service life of back-lighting)
Residual ripple
≤ 5 % (input voltage)
Rated control supply voltage
24 V DC (UPOW, -20 %/+25 %)
24 V DC (UAUX, -20 %/+25 %)
Inrush current
12.5 A (for 6 ms)
Current consumption
0.4 A, continuous current, Power Supply, 24 V DC
Degree of protection
IP20
IP20, rear
NEMA 4X
Luminance intensity
250 cd/m²
Degree of protection (front side)
NEMA 4X
IP65
Number of colors of the display
65536
Vibration resistance
According to IEC/EN 60068-2-6
Processor
RISC CPU, 32 Bit, 400 MHz
RoHs conformity
Yes
Supply current
3 A, Imax, Supply voltage UAux
Memory
NAND-Flash (can be used for data backup): approx. 64 MByte available
NVRAM (Retain data): 125 kByte
NOR-Flash: 2 MByte
64 MByte internal DRAM (OS, Program and data memory)
SD Memory Card Slot: SDA Specification 1.00 (External)
Functions
Process value representation (output) possible
Process default value (input) possible
Additional software components, loadable
Touch technology
Glass with film touch sensor
Resistive touch
Touch sensor (glass with foil), Resistive touch protective screen
Model
Metal enclosure and front plate
Interfaces
Ethernet (100Base-TX/10Base-T)
USB 2.0 device (not galvanically isolated)
Voltage dips
5 ms from undervoltage (19.2 V DC)
≤ 10 ms from rated voltage (24 V DC)
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
2
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
640
Number of pixels (vertical)
480
Number of system buttons
1
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Rated operational current for specified heat dissipation (In)
0 A
Screen size (diagonal)
5.7 in
Static heat dissipation, non-current-dependent Pvs
9.5 W
Permissible voltage
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
18.0 - 31.2 V DC, absolute with ripple
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
35 V DC (for a duration of < 100 ms)
Potential isolation
Power supply: no
UAUX: no
Power consumption
9.5 W total
Max. 7 W
2.5 W (USB Slave to USB Host)
7 W
Protocol
TCP/IP
Other bus systems
MODBUS
EtherNet/IP
Rated operational current (Ie)
0.7 A
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Short-circuit protection
No, external fuse FAZ Z3, Supply voltage UAux
Shock resistance
Mechanical, According to IEC/EN 60068-2-27

Exportar especificación del producto